SPRING DETENT,OD .310, ID .216
156H0087
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0087
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 62,275 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,80 PC | |
| Remarks | WIND DIRECTION: LEFT HAND | WIND |
| Spring, Inside Diameter | 5,4864 mm | |
| Spring, Length Test | 13,3096 mm | |
| Spring, Length unloaded | 18,8214 mm | |
| Spring, Outside Diameter | 7,8740 mm | |
| Spring, Rate | 11,296 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1938 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |