SPRING, BOOM
156H0088
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0088
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 133,447 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,10 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 22,9870 mm |
| Spring, Length Test | 36,0680 mm |
| Spring, Length unloaded | 63,5000 mm |
| Spring, Outside Diameter | 28,3210 mm |
| Spring, Rate | 4,904 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6670 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |