SPRING, BUCKET ID .978, OD 1.190 FL 2.13
156H0093
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0093
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 146,791 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 24,8412 mm |
| Spring, Length Test | 27,9908 mm |
| Spring, Length unloaded | 54,1020 mm |
| Spring, Outside Diameter | 30,2260 mm |
| Spring, Rate | 5,604 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6924 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |