Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 105,868 N |
| Inquiry Tracking Number | 2006011708 |
| Material | MUSIC WIRE |
| Number of active Coils | 9,50 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 10,2616 mm |
| Spring, Length Test | 37,0078 mm |
| Spring, Length unloaded | 45,4152 mm |
| Spring, Outside Diameter | 14,6304 mm |
| Spring, Rate | 12,592 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1844 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |