Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 122,326 N |
| Inquiry Tracking Number | 2006011708 |
| Material | MUSIC WIRE |
| Number of active Coils | 6,50 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 21,8440 mm |
| Spring, Length Test | 36,1188 mm |
| Spring, Length unloaded | 76,2254 mm |
| Spring, Outside Diameter | 26,4160 mm |
| Spring, Rate | 3,047 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2860 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |