O-RING, TEFLON COATED 210N506
156H2022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2022
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR |
| O-Ring, Cross Section | 3,5306 mm |
| O-Ring, Inside Diameter | 18,6436 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |