0-RING 011N906
156H2025
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR90, ES-1280-D | NBR90, ES-128 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 7,6454 mm | |
| Remarks | ONE YELLOW STRIPE | ONE YELLOW S |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |