O-RING 014N906
156H2028
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2028
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR90, ES-1280-D | NBR90, ES-128 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 12,4206 mm | |
| Remarks | ONE YELLOW STRIPE | ONE YELLOW S |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |