O-RING
156H2080
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2080
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FLUORORELASTOMER 75DUR |
| O-Ring, Cross Section | 1,3208 mm |
| O-Ring, Inside Diameter | 11,3538 mm |
| Remarks | BROWN |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |