O-RING, VITON (#6)
156H2083
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2083
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FLUORORELASTOMER 75DUR |
| O-Ring, Cross Section | 1,2400 mm |
| O-Ring, Inside Diameter | 12,9000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |