Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | DISOGRIN URE |
| O-Ring, Cross Section | 1,7780 mm |
| O-Ring, Inside Diameter | 6,0706 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |