Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
156H2093
o-ring
156H2093
Tools
Add to comparison
Add to comparison
156H2093
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Characteristic
N/A
Material
FKM75, ES-1281
O-Ring, Cross Section
3,0000 mm
O-Ring, Inside Diameter
20,0000 mm
Remarks
N/A
Standard
N/A
Standard Class Level
N/A
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm