O-RING, ASTM D 2000 2.46x19.2 N-NBR90
156H2129
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2129
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR |
| O-Ring, Cross Section | 2,4638 mm |
| O-Ring, Inside Diameter | 19,1770 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |