O-RING, ASTM D 2000 2.95x23.47 N-NBR90
156H2130
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2130
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR |
| O-Ring, Cross Section | 2,9464 mm |
| O-Ring, Inside Diameter | 23,4696 mm |
| Remarks | AR |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |