O-RING, ID .301, CS .064, PEROXIDE CURED
156H2132
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H2132
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR |
| O-Ring, Cross Section | 1,6256 mm |
| O-Ring, Inside Diameter | 7,6454 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |