SET SCREW
156H4008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4008
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HIGH GRADE ALLOY STEEL |
| Remarks | ANNEAL TO |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 25,4000 mm |
| Screw, Point Type | OVAL POINT |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 5/16-24 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |