SCREW, CAP
156H4025
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HIGH GRADE ALLOY STEEL | |
| Remarks | FINISH: BLACK OXIDE, RC39-45 | F |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 9,5250 mm | |
| Screw, Head Height | 6,3500 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 4,7625 mm | |
| Screw, Length | 15,7480 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 1/4-20 CLASS 3A UNRC | 1/4-20 CL |
| Thread, Type | STANDARD TREAD | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |