SCREW, CAP
156H4026
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4026
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HIGH GRADE ALLOY STEEL | |
| Remarks | FINISH: BLACK OXIDE, RC39-45 | F |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 7,9248 mm | |
| Screw, Head Height | 4,8260 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 3,9700 mm | |
| Screw, Length | 12,7000 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 CLASS 3A UNRF | 10-32 CLAS |
| Thread, Type | STANDARD TREAD | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |