SCREW, CAP, SOCKET HEAD
156H4038
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4038
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HIGH GR |
| Remarks | F |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 9,5250 mm |
| Screw, Head Height | 6,3500 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 4,7625 mm |
| Screw, Length | 15,7480 mm |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 1/4-28 CL |
| Thread, Type | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |