SCREW, CAP
156H4044
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4044
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HIGH GR |
| Remarks | F |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 11,9126 mm |
| Screw, Head Height | 7,9248 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 6,3500 mm |
| Screw, Length | 19,0500 mm |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 5/16-24 |
| Thread, Type | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |