SCREW, CAP, BUTTON HEAD
156H4098
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4098
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HIGH GRADE ALLOY STEEL | HIGH GR |
| Remarks | FINISH: BLACK OXIDE | FINISH: BL |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 9,5250 mm | |
| Screw, Head Height | 6,3500 mm | |
| Screw, Head Type | BUTTON CAP HEAD | BUTTON CAP HEA |
| Screw, Hex Width | 4,7625 mm | |
| Screw, Length | 15,8750 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 1/4-28 CLASS 2A UNF | 1/4-28 CLA |
| Thread, Type | STANDARD TREAD | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |