Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 10.9 | 10.9 |
| Remarks | ZINC PLATE | ZINC PLATE |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | 14,0000 mm | |
| Screw, Head Height | 6,0000 mm | |
| Screw, Head Type | HEX FLANGE | HEX FLANGE |
| Screw, Hex Width | 10,0000 mm | |
| Screw, Length | 25,0000 mm | |
| Standard | DIN 6921 | DIN 6921 |
| Standard Class Level | N/A | |
| Thread, Size | M6 X 1 | M6 X 1 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |