Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HEAT TREATED ALLOY STEEL SAE G |
| Remarks | CLEAR |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 11,9126 mm |
| Screw, Head Height | 7,9248 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 6,3500 mm |
| Screw, Length | 50,8000 mm |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 5/16-18 UNC |
| Thread, Type | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |