SCREW, CAP, BUTTON HEAD
156H4193
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H4193
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 18-8 STAINLESS STEEL | 18-8 STAI |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 9,1694 mm | |
| Screw, Head Height | 2,5654 mm | |
| Screw, Head Type | BUTTON CAP HEAD | BUTTON CAP HEA |
| Screw, Hex Width | 3,1750 mm | |
| Screw, Length | 6,3500 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 CLASS 2A UNF | 10-32 CLASS |
| Thread, Type | STANDARD TREAD | STANDARD TREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |