
CARVE OUT
157-0004-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
157-0004-005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 6.360 | |
| Product length mm | 161.544 | |
| Product width in | 7.880 | |
| Product width mm | 200.152 | |
| Sub brand | CHAR-LYNN | Char-Lynn |