Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
157-0010-005
VIS45 MTR BLESS BLACK
157-0010-005
Where to buy
Export PDF
Tools
Add to comparison
157-0010-005
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.880
Product height mm
200.152
Product length in
8.680
Product length mm
220.472
Product width in
7.880
Product width mm
200.152