Danfoss
1570X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1570X4X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Drop dimension | .97 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .41 in | |
| Inside diameter (bore hole size) | .094 in | |
| Item type | Line/Hose/Tube Female/NPTF Male 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.17 in | |
| Product Length/Depth | 1.01 in | |
| Product material | Nylon | |
| Product Type | Female Elbow | |
| Product Volume | .473 in³ | |
| Product Weight | .02 lb | |
| Product Width | .4 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-19 | |
| Trade Name | Molded Compression Tube Product | |
| Tube OD 1 | .26 in | |
| Tube OD 2 | .26 in | |
| UNSPSC | 40183100 | |
| UPC | 757522166386 |