![Danfoss Molded Compression Products Male Run Tee 1571 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318150%2FID463022680296-0101_preview.jpg&w=1920&q=75)
Danfoss
1571X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1571X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/4–20 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| End Type 3 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .375 in | |
| Item type | NPTF /NPTF /NPTF Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.11 in | |
| Product Length/Depth | 2.27 in | |
| Product material | Nylon | |
| Product Type | Male Run Tee | |
| Product Weight | .03 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-20 | |
| Thread Size 3 | 3/4–20 | |
| Trade Name | Molded Compression Products | |
| UNSPSC | 40183100 | |
| UPC | 757522291149 |