Danfoss Char-Lynn
158-3177-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-3177-001
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 01 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 102 [6.2] |
| Hydraulic valve function | None |
| Main port dimension | G 1/2 |
| Main port style | Sideport - aligned |
| Main port thread type | BSP |
| Model Code | MT0062MA39AF0000070000AB0AA00A |
| Model Code | MT0062MA39AF0000700AB0A0A |
| Motor function | Higher efficiency and smooth running (Low speed valving) |
| Motor Series | T Series |
| Motor Size | 100 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 8.1, 106.4, 13.6 [3.25 x 0.32, 4.19, 0.54] - Spec. Component |
| Mounting flange type | 2 Bolt - A |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | No data available |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 5.27 in |
| Product Length/Depth | 6.68 in |
| Product Type | Spool Geroler |
| Product Volume | 136.238 in³ |
| Product Weight | 13 lb |
| Product Width | 3.87 in |
| Rear bearing type | Journal bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 25 mm, k6, M8 x 1.25-6H thread in shaft end |
| Shaft Key | Rectangular key |
| Shaft Seal | HNBR - High pressure |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Spec. Component |
| Sub-brand | Char-Lynn |
| Trade Name | T Series |
| Valve system | Spool valve |