Danfoss Char-Lynn
158-3752-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-3752-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MT0049BD02AD1000070000000AA00A |
| Product Height | 3.46 in |
| Product Length/Depth | 6.53 in |
| Product Type | Spool Geroler |
| Product Volume | 76.367 in³ |
| Product Weight | 12.7 lb |
| Product Width | 3.38 in |
| Sub-brand | Char-Lynn |
| Trade Name | T Series |