Danfoss Char-Lynn
158-4021-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-4021-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MT0096AA01AA140N000000000AY00A | |
| Product Height | 3.87 in | |
| Product Length/Depth | 7.09 in | |
| Product Type | Spool Geroler | |
| Product Volume | 144.6 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | 5.27 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | T Series |