Danfoss Char-Lynn
158-4026-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-4026-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MT0049AA24AF140N000000000AY00A | |
| Product Height | 3.87 in | |
| Product Length/Depth | 6.514 in | |
| Product Type | Spool Geroler | |
| Product Volume | 132.852 in³ | |
| Product Weight | 12.7 lb | |
| Product Width | 5.27 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | T Series |