Danfoss Char-Lynn
158-4031-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-4031-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MT0149AA24AF140N000000000AY00A | |
| Product Height | 3.87 in | |
| Product Length/Depth | 7.694 in | |
| Product Type | Spool Geroler | |
| Product Volume | 156.918 in³ | |
| Product Weight | 14.8 lb | |
| Product Width | 5.27 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | T Series |