Danfoss Char-Lynn
158-4242-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
158-4242-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MT0096HA24AF0000100000AB0AA00A |
| Product Height | 5.27 in |
| Product Length/Depth | 7.09 in |
| Product Type | Spool Geroler |
| Product Volume | 144.6 in³ |
| Product Weight | 13.5 lb |
| Product Width | 3.87 in |
| Sub-brand | Char-Lynn |
| Trade Name | T Series |