Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 16-S.87-316 | 16-S.87-316 |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | SC-TW | SC-TW |
| Construction Style | SWAGE | Swage |
| Hose cut off factor IN | 0.690 | |
| Hose cut off factor MM | 17.526 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.860 | |
| Inside diameter MM | 21.844 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031105 |