Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.630 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.810 | |
| Product height in | 0.813 | |
| Product height mm | 20.637 | |
| Product length in | 0.094 | |
| Product length mm | 2.381 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.813 | |
| Product width mm | 20.637 | |
| Thickness IN | 0.090 |