Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16003-12-90
O RING
16003-12-90
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16003-12-90
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.125
Product height mm
28.575
Product length in
0.094
Product length mm
2.381
Product width in
1.125
Product width mm
28.575