Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.750 |
| Item type | O-Ring |
| Outside diameter IN | 0.9375 |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thickness IN | 0.094 |
