Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.2500 |
| Item type | O-Ring |
| Outside diameter IN | 1.5000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thickness IN | 0.1250 |
