Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.380 |
| Item type | O-Ring |
| Outside diameter IN | 1.630 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thickness IN | 0.130 |