Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16006-305
BALL, STEEL
16006-305
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16006-305
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.160
Product height mm
4.064
Product length in
0.160
Product length mm
4.064
Product width in
0.160
Product width mm
4.064