Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 3.250 | |
| Inside diameter MM | 82.550 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 3.375 | |
| Outside diameter MM | 85.725 | |
| Product height in | 3.375 | |
| Product height mm | 85.725 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 3.375 | |
| Product width mm | 85.725 | |
| Thickness IN | 0.063 | |
| Thickness MM | 1.59 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |