Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16008-0000
INTERNAL RETAINING RING
16008-0000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16008-0000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.656
Product height mm
16.667
Product width in
0.656
Product width mm
16.667