
Danfoss
16008-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
16008-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Product Height | 1.09 in | |
| Product Length/Depth | .06 in | |
| Product Type | Spare Part | |
| Product Volume | .071 in³ | |
| Product Width | 1.09 in | |
| Sub-brand | None | |
| Trade Name | None |