Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16009-105
RETAINER
16009-105
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16009-105
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.358
Product height mm
9.093
Product length in
0.035
Product length mm
0.889
Product width in
0.358
Product width mm
9.093