Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.8100 |
| Item type | O-Ring |
| Outside diameter IN | 1.0000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.094 |
| Product length mm | 2.381 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Thickness IN | 0.0900 |