Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
16015-2
O RING
16015-2
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
16015-2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.625
Product height mm
15.875
Product length in
0.063
Product length mm
1.600
Product width in
0.625
Product width mm
15.875