Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 1.4370 |
| Item type | O-Ring |
| Outside diameter IN | 1.6250 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | NITRILE BUTADIENE RUBBER (NBR) |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thickness IN | 0.0940 |