Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.690 |
| Item type | O-Ring |
| Outside diameter IN | 0.8100 |
| Product height in | 0.813 |
| Product height mm | 20.637 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thickness IN | 0.060 |