O RING same 16015-055
16015-55
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.188 |
| Product height mm | | 106.363 |
| Product length in | | 0.094 |
| Product length mm | | 2.381 |
| Product width in | | 4.188 |
| Product width mm | | 106.363 |